|
|
|
 |
Icon 300 |
 |
 |
|
 |
|
Refrigeration Case & Coldroom Controller
The Honeywell Icon 300 Series measure, display and control
the temperature and lighting of refrigerated cases and
coldrooms. They operate with up to three 2k NTC or
PT1000 probes (air-on, air-off and evaporator probes),
and has up to six relay outputs (alarm, auxiliary,
light, compressor, defrost and fan). The Icon 300 series has a RS485
connection to enable the controller to interface to
Honeywell GenusŪ Network.
The Icon 300 series
comes in three variants:
Icon 343C – 4
relays with fast-on spade terminals
Icon 363C – 6
relays with fast-on spade terminals
Icon 363CS – 6
relays with screw terminals
Features
 |
Up to six relay outputs (alarm, auxiliary, light, compressor,
defrost and fan). |
 |
Controls the temperature through weighted average of the Air-On
/ Air-Off probes in order to maintain a set value. |
 |
Honeywell GenusŪ network - Can be linked to a Honeywell central
supervisor for central monitoring, logging and defrost scheduling. |
 |
Internal real-time clock for up to 6 scheduled defrost cycles
per 24 hours. |
 |
Defrost cycles can also be controlled via a Honeywell front-end
system. |
 |
Time based light control. |
 |
Displays messages, values and alarms. |
 |
‘HotKey’ – Allows for multiple controller programming. |
 |
Dual Probe types (NTC 2k and PT1000). |
 |
Low Humidity mode to keep the fan of the refrigeration plant
running. |
Applications
 |
Refrigerated Cases & Coldrooms |
 |
Food Retailers |
 |
Food Processing Factories |
 |
Distribution Warehouses |
| |
|
 |
|
 |
|
|